02-398807
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-398807
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic Pilot Operated |
| Ambient temperature - max | 107 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Compensation | Meter-in Pressure Compensation |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Pressure Rating | 290 bar |
| Model Code | CMX100S2APD006S0316BPD006S0316H25 |
| Mount Type | Through holes |
| Ports | SAE |
| Product material | Cast Iron |
| Product Type | Sectional Directional Valves |
| Sub-brand | None |
| Trade Name | CMX |
| Unit type | Mobile Directional Valves |