Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Coil connector | FLYING LEADS | Flying leads or leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 | IP65 |
| Function | SOLENOID COIL | Solenoid Coil |
| Product height in | 2.900 | |
| Product height mm | 73.660 | |
| Product length in | 3.300 | |
| Product length mm | 83.820 | |
| Product width in | 2.700 | |
| Product width mm | 68.580 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |