Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-399586
SOLENOID 24VDC X5 D14 679F 466
02-399586
Tools
Add to comparison
Add to comparison
02-399586
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.365
Product height mm
85.471
Product length in
3.740
Product length mm
94.996
Product width in
1.810
Product width mm
45.974