Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 61 Series |
| Electrical Connection | Atex ExdIIC2G zone 1&2 CSA/UL |
| Flow rate upto GPM | 10.5 |
| Flow rate upto LPM | 40.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3S8CVMX5ER461 |
| Performance | Standard performance |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.440 |
| Product height mm | 87.376 |
| Product length in | 7.360 |
| Product length mm | 186.944 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Spool Type | Spool 8 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
