02-400005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-400005
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment | Yes |
| Adjustment Range | 75-1000 psi |
| Adjustment Type | Screw with locknut |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 20 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 11.36 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 1 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | C-175-B-20-S325 |
| Performance | Standard |
| Pressure Rating | 207 bar |
| Product Height | 8.07 in |
| Product Length/Depth | 2.88 in |
| Product Type | Pressure Control Valves |
| Product Volume | 66.936 in³ |
| Product Weight | 3.52 lb |
| Product Width | 2.88 in |
| Remote control | Yes |
| Seal material | Buna-N |
| Size | 1.75 |
| Special features | Same-build-as-Double-A-CA-02-*M-10A2-design |
| Stage | Single Stage |
| Sub-brand | None |
| Switch Connector | No |
| Trade Name | C-175 20 Design |
| Valve Mount Type | Panel Mount |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |