02-400210
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-400210
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment Range | 1500-3000 psi |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 41 |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | CG-H10-FCFV-DG-8C-VM-FW-H5-41 |
| Performance | High |
| Pressure Rating | 3000 Psi |
| Product Height | 11.16 in |
| Product Length/Depth | 7.87 in |
| Product Type | Pressure Control Valves |
| Product Volume | 462.86 in³ |
| Product Weight | 19.8 lb |
| Product Width | 5.27 in |
| Seal material | Buna-N |
| Size | 10 |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | CG-10 41 Design |
| Valve Mount Type | Subplate/manifold mounted |