02-400424
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-400424
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Hydraulic Pilot Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Build Type | Spring centered | |
| Communication bus | None | |
| Connector type | None | |
| Current | 1.6 A | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality | |
| Feedback Sensor | No | |
| Flow rate | 550 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-10/NFPA D10/CETOP 10/NG32 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KDG3V-10-2C550N310-11 | |
| On-Board Electronics | None | |
| Performance | High-Performance | |
| Pressure Drop at Rated Flow | 5 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 7.45 in | |
| Product Length/Depth | 14.98 in | |
| Product Type | Proportional Valves | |
| Product Volume | 602.645 in³ | |
| Product Weight | 90 lb | |
| Product Width | 5.4 in | |
| Reducer Module | No | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | All Ports Blocked | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KDG3V-10 11 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |