02-400487
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-400487
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Air Operated | |
| Actuator Identification | None | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Type | Spring centered | |
| Design code | 10 | |
| Electrical connector | None | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 114 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Phosphate Ester | |
| Function | Directional Control Valve | |
| Interface | ISO4401-05/NFPA D05 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | F3-DG18V4-012C-10 | |
| Pressure Rating | 350 bar | |
| Product Height | 2.89 in | |
| Product Length/Depth | 8.49 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 67.474 in³ | |
| Product Weight | 11 lb | |
| Product Width | 2.75 in | |
| Reducer Module | No | |
| Seal material | Viton | |
| Size | D05 | |
| Special features | None | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | DG18V4-01 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 66 °C | |
| Working temperature - min | -18 °C |