Vickers by Danfoss Coils 02-124661 [CENTER]

COIL HL 24VDC M12 4 PIN

02-400652


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorSPADE TERMINALSSpade terminals
Coil duty ratingCONT.100% NOM VOLTAGE +/-10%Continous for 100% of nominal voltage of +/-10 %
FunctionSOLENOID COILSolenoid Coil
Has flying LeadsINTEGRATEDIntegrated
Product height in2.000
Product height mm50.800
Product length in2.378
Product length mm60.401
Product width in1.811
Product width mm45.999
Voltage rating2424 V
Voltage typeDCDC