02-400771
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-400771
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Coil Parts; Kup6 12Vdc |
| Product Height | 2.63779528 in |
| Product Length/Depth | 2.37795276 in |
| Product Type | Spare Part |
| Product Volume | 11.36 in³ |
| Product Width | 1.81102362 in |
| Sub-brand | None |
| Trade Name | None |