02-400866
CMX100-S2-APD006-S1499-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Type | Hydraulic Pilot Operated |
Ambient temperature - max | 107 °C |
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Communication input | None |
Compensation | Meter-in Pressure Compensation |
Construction | Sectional |
Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
Maximum Pressure Rating | 290 bar |
Model Code | CMX100S2APD006S1499BPD006S0305H25 |
Mount Type | Through holes |
Ports | SAE |
Product Type | Sectional Directional Valves |
Product material | Cast Iron |
Sub-brand | None |
Trade Name | CMX |
Unit type | Mobile Directional Valves |