Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-401304
COIL DC LOW WATT M12
02-401304
Tools
Add to comparison
Add to comparison
02-401304
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Coil connector
Flying leads or leads
Coil duty rating
Continous for 100% of nominal voltage of +/-10 %
Environmental protection
IP65
Function
Solenoid Coil
Voltage rating
24 V
Voltage type
DC