02-401410
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-401410
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment Range | 1000 psi |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. |
| Body material | Cast Iron |
| Coil voltage | 120VAC60HZ |
| Design code | 40 |
| Electrical connector | Explosion Proof - Special Protection Solenoids To Csa/Ul Approval |
| Electrical Flag | Yes |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 530 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Reducing |
| Hi Vent Spring | No |
| Interface | 1 1/2 In |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | XG-06-FF-DG-0A-M-X5-ER4-40-EN434 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 6.95 in |
| Product Length/Depth | 6.63 in |
| Product Type | Pressure Control Valves |
| Product Volume | 305.5 in³ |
| Product Weight | 13.5 lb |
| Product Width | 6.63 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 6 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | XG-06 40 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |