Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-401860
POWER BRAKE VALVE ASSEMBLY
02-401860
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-401860
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.950
Product height mm
100.330
Product length in
7.500
Product length mm
190.500
Product width in
4.860
Product width mm
123.444