Y-BV67-401925-product-details

Y-BV67-401925

02-401925


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product length in11.530
Product length mm292.862
Product width in4.860
Product width mm123.444