02-402560
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-402560
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Spring offset shift to center | |
| Certification(s) | ATEX Certification | |
| Coil Rating | 120 Volt AC 60Hz | |
| Coil Type | Atex approved coil, D Type | |
| Compliance(s) | cULus Listed | |
| Design code | 10 | |
| Diode | None | |
| Electrical connector | Atex Approval; Increased safety and encapsulated solenoids to Iec T4 | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 115 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-AC-05-4-A/NFPA D05 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG4V4-012F-M-X5-ER-4-10 | |
| Pressure Rating | 315 bar | |
| Product Height | 3.9 in | |
| Product Length/Depth | 8.3 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 91.931 in³ | |
| Product Weight | 8.75 lb | |
| Product Width | 2.84 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | B Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | F | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 70 bar | |
| Trade Name | DG4V4-01 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 50 °C | |
| Working temperature - min | 20 °C |