
Vickers by Danfoss
02-402759
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Identification | Solenoid A, Solenoid B |
Actuation Type | Pilot Operated |
Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) |
Body material | Ductile Iron |
Brand | Vickers by Danfoss |
Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
Build Type | Spring centered |
Coil Rating | 12 Volt DC |
Coil Type | Top exit flying leads |
Design code | 10 |
Diode | None |
Electrical connector | Flying Lead External to Coil with Deutsch Connector |
Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
Flow rate | 700 l/min |
Fluid Cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum Oils |
Function | Directional Control Valve |
Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
Interface | ISO4401-08 |
Leakage | Standard |
Light | No |
Manual Override | Plain |
Model Code | DG5V-8-H-9C-T-S-M-KUP6-D2-G-10 |
Performance | High Performance |
Pilot Drain | Internal |
Pressure Rating | 350 bar |
Product Height | 7.79 in |
Product Length/Depth | 10.44 in |
Product Type | Directional Control Valves |
Product Volume | 379.8 in³ |
Product Weight | 20 lb |
Product Width | 4.67 in |
Reducer Module | No |
Seal material | Buna-N |
Size | D08 |
Special features | None |
Spool Center Condition | A Port and Double Offset sensing switch on B Port |
Spool Monitor Switch | None |
Spring Arrangement | C |
Stage | Two Stage |
Sub-brand | None |
Trade Name | DG5V-8 10 Design |
Valve Mount Type | Subplate/manifold mounted |
Wattage | 30 W |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |