Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 11 Series |
| Electrical connection | None |
| Flow rate upto GPM | 290.0 |
| Flow rate upto LPM | 1100.0 |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
| Indicator light | No |
| Interface | ISO4401-10 |
| Manual override | None |
| Model Code 1 | DG3V108C211 |
| Performance | High performance |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Product height in | 7.400 |
| Product length in | 16.500 |
| Product length mm | 419.100 |
| Product width in | 7.750 |
| Product width mm | 196.85 |
| Seal type | Buna-N |
| Solenoid Energising ID | None |
| Special features | None |
| Spool Control | Pilot choke adjustment |
| Spool Position Monitor | No |
| Spool Type | Spool 8 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |