-product-details

02-402943

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid A, Solenoid B
Actuation TypePilot Operated
Actuator IdentificationFlag with Standard Build as Per ANSI B93 9
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialDuctile Iron
Build OrientationSolenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve
Build TypeSpring centered
Coil Rating110 Volt AC 50 Hz/120 Volt AC 60 Hz
Coil Type1/2 inch NPT thread conduit box
Design code11
Electrical connectorFlying Lead Coil with 1/2 In. NPT Thread Wiring Housing
FeatureThree- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications
Flow rate700 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum Oils
FunctionDirectional Control Valve
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
InterfaceISO4401-10
LeakageStandard
LightNo
Manual OverridePlain
Model CodeDG5V-10-S-6C-E-M-FW-B-11
PerformanceStandard
Pilot DrainExternal
Pilot SupplyExternal
Pilot Valve TypeStandard
Pressure Rating350 bar
Product Height10.02 in
Product Length/Depth16.5 in
Product TypeDirectional Control Valves
Product Volume1239.975 in³
Product Weight95 lb
Product Width7.5 in
Seal materialBuna-N
SizeD10
Special featuresNone
Spool Center ConditionA Port and Double Offset sensing switch on B Port
Spool Monitor SwitchNone
Spring ArrangementC
StageTwo Stage
Sub-brandNone
Trade NameDG5V-10 11 Design
Valve Mount TypeSubplate/manifold mounted
Working temperature - max66 °C
Working temperature - min-18 °C