DG5V-10-H-2A-T-M-U-H-11, DG5V10H2ATMUH11-product-details

DG5V-10-H-2A-T-M-U-H-11, DG5V10H2ATMUH11

02-402953

Model code: DG5V10H2ATMUH11


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Design Series11 Series
Ext pilot pressureInternal
Flow rate upto GPM290.0
Flow rate upto LPM1100.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Int pilot drainInternal
InterfaceISO4401-10
Manual overridePlain
Model Code 1DG5V10H2ATMUH11
PerformanceHigh performance
Pressure ratiing PSI5000
Pressure rating BAR350
Product height in9.870
Product height mm250.698
Product length in16.500
Product length mm419.100
Product width in7.500
Product width mm190.500
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Spool TypeSpool 2
Spring arrangementSpring offset
StageTwo stage
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve