DG5V-10-H-6C-M-FTWL-H-11, DG5V10H6CMFTWLH11-product-details

DG5V-10-H-6C-M-FTWL-H-11, DG5V10H6CMFTWLH11

02-402955

Model code: DG5V10H6CMFTWLH11


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series11 Series
Electrical connectionFlying lead wired terminalblock & 1/2" NPT thread wiring housing
Ext pilot pressureInternal
Flow rate upto GPM290.0
Flow rate upto LPM1100.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Indicator LightYes
Int pilot drainExternal
InterfaceISO4401-10
Manual overridePlain
Model Code 1DG5V10H6CMFTWLH11
PerformanceHigh performance
Power Consumption30 watt
Pressure rating Bar350
Pressure rating PSI5000
Product height in10.020
Product height mm254.508
Product length in16.500
Product length mm419.100
Product width in7.500
Product width mm190.5
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 6
Spring ArrangementSpring centred
StageTwo stage
Surge Suppr DamperNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4