DG5V-10-H-6A-E-T-M-FW-B- 11, DG5V10H6AETMFWB11-product-details

DG5V-10-H-6A-E-T-M-FW-B- 11, DG5V10H6AETMFWB11

02-402960

Model code: DG5V10H6AETMFWB11


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating110 VAC 50Hz/120 VAC 60Hz
Design Series11 Series
Electrical connectionFlying lead 1/2" NPT housing
Ext pilot pressureExternal
Flow rate upto GPM290.0
Flow rate upto LPM1100.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Indicator LightNo
Int pilot drainInternal
InterfaceISO4401-10
Manual overridePlain
Model Code 1DG5V10H6AETMFWB11
PerformanceHigh performance
Power Consumption49VA 50HZ - 48VA 60HZ
Pressure rating Bar350
Pressure rating PSI5000
Product height in10.020
Product height mm254.508
Product length in16.500
Product length mm419.100
Product width in7.500
Product width mm190.5
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresNone
Spool Position MonitorNo
Spool TypeSpool 6
Spring ArrangementSpring offset end to end
StageTwo stage
Surge Suppr DamperNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C65
Working temp max F150
Working temp min C-20
Working temp min F-4