02-411042
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-411042
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PC7) 7 PIN CONNECTOR WITHOUT PLUG | |
| Current | 1.2 A | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Fast Response | No | |
| Feedback Sensor | No | |
| Flow rate | 300 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBDG5V-8-2C330N-X-Z-M1-PC7-H1-10 | |
| On-Board Electronics | KB | |
| Performance | Standard | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pressure Drop at Rated Flow | 10 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 10.13 in | |
| Product Length/Depth | 13.86 in | |
| Product Volume | 645.848 in³ | |
| Product Weight | 44.6 lb | |
| Product Width | 4.6 in | |
| Seal material | Fluorocarbon | |
| Spool Center Condition | Closed Center | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 8 bar | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |