02-411502
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-411502
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A |
| Actuation Type | Solenoid Operated |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Left Hand Build |
| Build Type | Spring centered, single solenoid – left hand |
| Coil Rating | 12 Volt DC |
| Coil Type | Top exit flying leads |
| Design code | 10 |
| Diode | None |
| Electrical connector | Top Exit Flying Lead |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 30 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | ISO/DIS 4401-02-02 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | DG4V-2-0BL-M-KUP4-G6-10-EN17 |
| Performance | Standard |
| Pressure Rating | 250 bar |
| Product Height | 3.03 in |
| Product Length/Depth | 4.96 in |
| Product Type | Directional Control Valves |
| Product Volume | 21.04 in³ |
| Product Weight | 3 lb |
| Product Width | 1.4 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D02 |
| Spring Arrangement | B |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 160 bar |
| Trade Name | DG4V-2 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Wattage | 25 W |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |