02-412079
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-412079
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 12 Volt DC | |
| Coil Type | Top exit flying leads | |
| Design code | 20 | |
| Diode | None | |
| Electrical connector | Flying Lead External to Coil with Deutsch Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 120 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-AC-05-4-A/NFPA D05 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG4V 5 0CJ M KUP6 D2 G6 20 | |
| Performance | Standard | |
| Pressure Rating | 315 bar | |
| Product Height | 4.45 in | |
| Product Length/Depth | 12.28 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 150.823 in³ | |
| Product Weight | 13.9 lb | |
| Product Width | 2.76 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 160 bar | |
| Trade Name | DG4V-5 20 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 38 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |