02-412101
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-412101
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen | |
| Body material | Cast Iron | |
| Build Type | Standard | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 1.6 A | |
| Design code | 11 | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | No | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 5 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters | |
| Function | Pressure Relief | |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBCG-3-L250D-Z-M1-2-A-PE7-H1-10 | |
| On-Board Electronics | KB | |
| Performance | High-Performance | |
| Pressure Drop at Rated Flow | 6 bar | |
| Pressure Rating | 210 bar | |
| Product Height | 3.94 in | |
| Product Length/Depth | 7.28 in | |
| Product Type | Proportional Valves | |
| Product Volume | 51.917 in³ | |
| Product Weight | 4.85 lb | |
| Product Width | 1.81 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Special features | None | |
| Spring Arrangement | No Spring | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Trade Name | KBCG-3 11 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |