02-412243
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-412243
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Command Type | Standard | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 3 A | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | Yes | |
| Feedback Type | +/-10V Voltage Feedback Signal, 4-20 Ma Current Monitor | |
| Flow rate | 375 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KBFDG5V-8-33C375N250-EX-M2-PE7-H1-10 | |
| On-Board Electronics | KBF | |
| Performance | High-Performance | |
| Pilot Drain | External | |
| Pilot Supply | External | |
| Pressure Drop at Rated Flow | 5 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 9.93 in | |
| Product Length/Depth | 14.17 in | |
| Product Type | Proportional Valves | |
| Product Volume | 583.939 in³ | |
| Product Weight | 37.6 lb | |
| Product Width | 4.15 in | |
| Reducer Module | Yes | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | Closed Center | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 350 bar | |
| Trade Name | KBFDG5V-8 10 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |