02-412341
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-412341
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Controlled | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil voltage | 24 Volt DC | |
| Connector type | ELECTRICAL (PC7) 7 PIN CONNECTOR WITHOUT PLUG | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feedback Sensor | No | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | KBDG4V-3-2C28N-M1-PC7-H7-10 | |
| Pressure Drop at Rated Flow | 10 bar | |
| Pressure Rating | 350 bar | |
| Product Weight | 5.9 lb | |
| Seal material | Fluorocarbon | |
| Spool Center Condition | Closed Center | |
| Spring Arrangement | C | |
| Symmetrical Flow | Yes | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |