
02-413465
DARV-W-6-P-10/100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Option | Manually Operated |
Adjustment Type | Wrench |
Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
Body material | Cast Iron |
Design code | 10 |
Electrical Flag | No |
Electrical connector | None |
Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
Flow rate | 50 l/min |
Fluid Cleanliness | 19/17/14 |
Fluid compatibility | Petroleum-oils |
Function | Relief |
Leakage | Standard |
Model Code | DARV-W-6-P-10/100 |
Performance | Standard |
Pressure Rating | 315 bar |
Product Height | 60 mm |
Product Length/Depth | 84 mm |
Product Type | Pressure Control Valves |
Product Volume | 201.6 cm³ |
Product Weight | 2 kg |
Product Width | 40 mm |
Seal material | Nitrile |
Size | 6 |
Special features | None |
Stage | Single Stage |
Sub-brand | None |
Trade Name | DARV Series |
Valve Mount Type | Subplate/manifold mounted |
Working temperature - max | 80 °C |
Working temperature - min | -30 °C |