Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMB0210 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 3.740 | |
| Product length mm | 94.996 | |
| Product width in | 3.990 | |
| Product width mm | 101.346 |