02-414438
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
Recommended replacement: 858AN00109A
02-414438
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid Controlled |
| Body material | Cast Iron |
| Build Type | Spring centered |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH MATING HALF |
| Customer Programmable | No |
| Design code | 11 |
| Diode | None |
| Feedback Sensor | No |
| Feedback Type | 1-Stage Lvdt |
| Flow rate | 30 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters |
| Function | Directional Control Valve |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KBFTG4V-5-2B30N-Z-M2-PE7-H7-11 |
| On-Board Electronics | KBF |
| Pressure Rating | 315 bar |
| Product Weight | 13 lb |
| Seal material | Fluorocarbon |
| Special features | None |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |