
02-414846
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-414846
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment Range | 50 bar |
| Adjustment Type | Knob without Keylock |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 10 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 120 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Phosphate ester fluids |
| Function | Relief |
| Hi Vent Spring | No |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | F3-DARV-W-10-K-10/50 |
| Performance | Standard |
| Pressure Rating | 315 bar |
| Product Height | 3.14 in |
| Product Length/Depth | 4.09 in |
| Product Type | Pressure Control Valves |
| Product Volume | 30.309 in³ |
| Product Weight | 8.1 lb |
| Product Width | 2.36 in |
| Remote control | No |
| Seal material | Viton |
| Size | 10 |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DARV Series |
| Valve Mount Type | Cartridge valve |
| Working temperature - max | 80 °C |
| Working temperature - min | -20 °C |