02-414962
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-414962
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A |
| Actuation Type | Solenoid Controlled |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen |
| Body material | Cast Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | DIN 43650 |
| Current | .8 A |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality |
| Feedback Sensor | No |
| Flow rate | 250 l/min |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid compatibility | Anti-wear petroleum oils (L-HM) |
| Function | Pressure Relief |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KCG-3-250D-Z-M-U-HL1-10-P99-T99 |
| On-Board Electronics | None |
| Pressure Rating | 350 bar |
| Product Height | 2.58 in |
| Product Length/Depth | 6.1 in |
| Product Type | Proportional Valves |
| Product Volume | 31.476 in³ |
| Product Weight | 3.8 lb |
| Product Width | 2 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spool Center Condition | None |
| Spring Arrangement | No Spring |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 210 bar |
| Trade Name | KCG-3 10 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 60 °C |
| Working temperature - min | -20 °C |