
02-414978
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-414978
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment Range | 8-210 bar |
| Adjustment Type | Screw with locknut |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 10 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 530 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | F3-CG3V-8FW-10-EU55 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 3.93 in |
| Product Length/Depth | 8.99 in |
| Product Type | Pressure Control Valves |
| Product Volume | 110.938 in³ |
| Product Weight | 3.9 lb |
| Product Width | 3.14 in |
| Remote control | No |
| Seal material | Viton |
| Size | 8 |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | CG3V-8 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |