Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | 12.400 | |
| Product height mm | 314.960 | |
| Product length in | 45.800 | |
| Product length mm | 1163.320 | |
| Product width in | 12.400 | |
| Product width mm | 314.960 |