BACKUP RING- NG-63
02-420219
Tools02-420219 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Backup Ring |
| Product height in | 4.790 |
| Product height mm | 121.666 |
| Product length in | 4.790 |
| Product length mm | 121.666 |
| Product width in | 0.160 |
| Product width mm | 4.064 |