SPRING - H NG-40
02-420337
Tools02-420337 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product width in | 1.180 |
| Product width mm | 29.972 |