SPRING - H (SIZE - 63)
02-420418
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product length in | | 5.295 |
| Product length mm | | 134.500 |
| Product width in | | 2.096 |
| Product width mm | | 53.250 |