Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional valve with electric switch |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design Series | 20 Design |
| Flow rate LPM | 1250 |
| Flow rate USgpm | 330.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVU32SWD3M20 |
| Normal function | Normally closed |
| Pilot port orientation | ISO |
| Pressure rating Bar | 420 |
| Pressure rating PSI | 6092 |
| Seal material | Buna-N |
| Size | NG 32 |
| Special feature | None |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
