Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU50SWD3H20 |
| Seal material | Buna-N |
| Size | NG 50 |
| Valve type | Cartridge valve unit |
