Product specifications
Characteristic | Value | Description |
---|---|---|
Adjustment | No | |
Brand | Vickers by Danfoss | |
Cover type | Dir valve with electric switch | |
Cracking pressure BAR | 5.00 | |
Cracking pressure PSI | 72.0 | |
Design series | 20 Design | |
Flow rate LPM | 615.00 | |
Flow rate USgpm | 162.0 | |
Fluid cleanliness | 18/16/13 micron | |
Fluid compatibility | Petroleum oils | |
Gauge port thread | BSPF | |
Insert ratio | 1:2 | |
Interface | No | |
Leakage | Standard | |
Model Code 1 | CVU25SWDH20EN122 | |
Normal function | Normally closed | |
Pilot port orientation | ISO | |
Pressure rating BAR | 420 | |
Pressure rating PSI | 6092 | |
Seal material | Buna-N | |
Size | NG 25 | |
Special feature | Loctite to seal orifice plugs | |
Spool position sensor | Yes | |
Valve type | Cartridge valve unit | |
Valvistor | No | |
Working temp max C | 80 | |
Working temp max F | 176 | |
Working temp min C | -20 | |
Working temp min F | -4 |