Danfoss
02-466072
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-466072
Product specifications
Characteristic | Value |
|---|---|
| Application | Skid steer loader, Irrigation equipment |
| Auxiliary Mounting | None |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Control Special Features | Bleed Down Orifice |
| Controller Type | Non-Adjustable Pressure and Flow Compensator |
| Design code | First |
| Diagnostic Pressure Ports | None |
| Displacement | 41 cm³/rev |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-RING PORT - Top (D1) Bottom Plugged (D2) |
| Feature | Lightweight aluminum housingOptional controls for maximum operating flexibilityCustomize with multiple configurations |
| Fluid Cleanliness | 21/18/13 |
| Front Mounting | 2 Bolt B |
| Housing material | Cast Iron |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate |
| Inlet pressure | 2 bar |
| Input shaft | 15 Tooth 16/32 Spline, Shaft Extension 46 [1.81] |
| Input Speed - Rated | 2400 RPM |
| Main Port Size & Location | Side Ports; Suction - 1.875-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port |
| Maximum Case Pressure | .7 bar |
| Maximum Compensator Adjustment | 0 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Flow Compensator Setting | 25.51 bar |
| Maximum Pressure Compensator Setting | 210.3 bar |
| Maximum Recommended Operating Viscosity | 40 cSt |
| Minimum Compensator Adjustment | 0 bar |
| Minimum Flow Compensator Setting | 22.75 bar |
| Minimum Pressure Compensator Setting | 203.4 bar |
| Minimum Recommended Operating Viscosity | 16 cSt |
| Model Code | PVE19AR08AA10B212400A100100CD0A |
| Noise | 79 dB |
| Nominal Pressure Rating | 2 bar |
| Paint | Blue Primer |
| Peak Pressure Rating | 210 bar |
| Product Height | 7.2 in |
| Product Length/Depth | 10.4 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 581.818 in³ |
| Product Weight | 38.5 lb |
| Product Width | 7.77 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Shaft seals | Fluorocarbon Rubber |
| Sub-brand | None |
| Theoretical Input Torque At Maximum Displacement | 337 Nm |
| Trade Name | PVE Series |