02-466125-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-466125-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Configuration | Double |
| Design code | 22 |
| Displacement (front) | 193 cm³/rev |
| Displacement (rear) | 121 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | 4535V |
| Frame size (front) | 45V |
| Frame size (rear) | 35V |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | F3 4535V42A38 86CC22R |
| Paint | None |
| Product Height | 7.31 in |
| Product Length/Depth | 17.84 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 1092.839 in³ |
| Product Weight | 118 lb |
| Product Width | 8.38 in |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port |
| Ring size | 42 |
| Seal material | Viton |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |