02-466340-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-466340-8
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 22 |
| Displacement | 42.4 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 99.6721152 l/min |
| Frame size | V20 |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | V20F 1S13S 38D6H 22L |
| Product Height | 4.79 in |
| Product Length/Depth | 8.46 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 207.48 in³ |
| Product Weight | 18 lb |
| Product Width | 5.12 in |
| Ring size | 13 |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Splined - 11 Tooth - 3/4"" Outer Diameter |
| Special features | None |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 152 bar |