02-466491
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-466491
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Open Circuit Piston Pump |
| Cold Start Temperature Limit | 104 °C |
| Design code | 13 |
| Destroke Valve | No |
| Displacement | 10.55 cm³/rev |
| End Cover Material | Ductile Iron |
| Feature | Multiple control optionsVariable displacementCompact design |
| Flow Compensator Setting | 17 bar |
| Fluid Cleanliness | ISO 18/14 |
| Fluid compatibility | None |
| Identification | None |
| Input Speed - Maximum | 1800 RPM |
| Input Speed - Rated | 1800 RPM |
| Maximum Case Drain Temperature | 80 °C |
| Maximum Case Pressure | 210 bar |
| Maximum Input Torque | 0 Nm |
| Maximum Recommended Oil Viscosity | 220 cSt |
| Minimum Recommended Oil Viscosity | 13 cSt |
| Model Code | PVB5-RSW-40-CC-12-S213 |
| Noise | 64 dB |
| Nominal Pressure Rating | 315 bar |
| Paint | None |
| Peak Pressure Rating | 210 bar |
| Pressure Compensator Setting | 210 bar |
| Product Height | 5.3 in |
| Product Length/Depth | 10.1 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 347.945 in³ |
| Product Weight | 21 lb |
| Product Width | 6.5 in |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | PVB Series |
| Vsd ready | No |