02-466509
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-466509
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Open Circuit Piston Pump |
| Cold Start Temperature Limit | 50 °C |
| Control Special Features | None |
| Controller Type | Pressure Compensator |
| Design code | First |
| Displacement | 10.5 cm³/rev |
| End Cover Material | Cast Iron |
| Feature | Reduced operating noiseLonger lifeLower operating pressure |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Input shaft | SAE J744-16-4, SAE A, 9T Spline |
| Input Speed - Maximum | 1800 RPM |
| Input Speed - Rated | 1800 RPM |
| Maximum Case Pressure | .35 bar |
| Maximum Input Power | 7.4 kW |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVQ10-A2R-SE3S-20-CG-30-S39 |
| Noise | 71 dB |
| Paint | None |
| Peak Pressure Rating | 210 bar |
| Pressure Compensator Setting | 0 bar |
| Product Height | 5.18 in |
| Product Length/Depth | 8.72 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 402.913 in³ |
| Product Weight | 16 lb |
| Product Width | 8.92 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Trade Name | PVQ Series |
| Vsd ready | No |