02-466552-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-466552-1
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 20 |
| Displacement | 13.1 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 42.00467712 l/min |
| Frame size | V10 |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Identification | None |
| Minimum speed | 3400 RPM |
| Model Code | V10F 6S4T 12A4E20R |
| Product Height | 4.35 in |
| Product Length/Depth | 6.55 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 145.882 in³ |
| Product Weight | 15 lb |
| Product Width | 5.12 in |
| Ring size | 4 |
| Seal material | None |
| Shaft rotation | Right |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |