CABLE 10WAY AWG24 L=4M,16WAY 35MM SKALAD
0200748
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0200748
Product specifications
Characteristic | Value | Description |
|---|---|---|
| # of conductors | 10 | |
| Alternate PCB layout decals | N/A | |
| Color | Black | |
| Component height in mm | N/A | |
| Is this a Dx part | N/A | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | N/A | |
| Pin mapping | N/A | |
| Remarks | 35MM BARKED | |
| RoHS compliant | Unconfirmed | |
| Schematic device name | N/A | |
| Schematic symbol name | N/A | |
| Wire length in mm | 152,40 | mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |