CABLE CPU-CONN-BOARD 175mm AWG20 ECU/ADG
0201500
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0201500
Product specifications
Characteristic | Value |
|---|---|
| # of conductors | N/A |
| Alternate PCB layout decals | N/A |
| Color | N/A |
| Component height in mm | N/A |
| Is this a Dx part | N/A |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB layout decal | N/A |
| Pin mapping | N/A |
| Remarks | ECU/ADG CONN.CPU-BOARD |
| RoHS compliant | Unconfirmed |
| Schematic device name | N/A |
| Schematic symbol name | N/A |
| Wire length in mm | mm |
| Wire size Gauge | 20 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |