GASKET,CSTM,20X155.5,PLATE#2 ECU/GEN
0201831
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0201831
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Is this a Dx part | N/A | |
| Material | SIL-PAD 400 | |
| Remarks | TOLERANCE SS-ISO 2768-1 AVERAG | |
| Size | 20X155.5 | |
| TYPE | CSTM | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |